How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.12 in |
| AF: | 0.19 | I: | 3.77 in |
| V: | 1.94 in | AJ: | 5.88 |
| AE2: | 0.56 | AK: | 4.5 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | BF: | 0.41 |
| P: | 1.88 in | T: | 1.188 |
| D: | 2.69 | BE: | 0.38 in |
| LQ: | 4.63 in | G: | 1.94 |
| BD: | 5.88 | AA: | 8.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.51 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Bore Code: | 19 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Model Code: | 23YF |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

