How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| T: | 1.188 | AJ: | 5.88 |
| V: | 1.94 in | BF: | 0.41 |
| G: | 1.94 | AB: | 4.07 |
| P: | 1.88 in | AF: | 0.19 |
| LL: | 2.12 in | D: | 2.69 |
| BE: | 0.38 in | I: | 3.77 in |
| AG: | 4.65 | AA: | 8.88 |
| LQ: | 4.63 in | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| Bore Code: | 19 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

