How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| G: | 1.94 | AE2: | 0.56 |
| T: | 1.188 | AK: | 4.5 |
| P: | 1.88 in | AA: | 8.88 |
| D: | 2.69 | V: | 1.94 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AB: | 4.07 |
| BE: | 0.38 in | AF: | 0.19 |
| I: | 3.77 in | BF: | 0.41 |
| H: | 0.53 in | LQ: | 4.63 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 25:1 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.51 |
| Model Code: | 23YF | Gear Type: | Worm |
| Output RPM: | 70 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

