How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AG: | 4.65 |
| AB: | 4.07 | I: | 3.77 in |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| T: | 1.188 | G: | 1.94 |
| AF: | 0.19 | AK: | 4.5 |
| BD: | 5.88 | V: | 1.94 in |
| AE2: | 0.56 | LQ: | 4.63 in |
| AJ: | 5.88 | BF: | 0.41 |
| D: | 2.69 | LL: | 2.12 in |
| AA: | 8.88 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 25:1 | Center Distance (in): | 2.375 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 1.51 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

