How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 2.69 |
| AF: | 0.19 | AB: | 4.07 |
| V: | 1.94 in | AA: | 8.88 |
| BF: | 0.41 | AG: | 4.65 |
| I: | 3.77 in | LQ: | 4.63 in |
| BE: | 0.38 in | P: | 1.88 in |
| H: | 0.53 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| G: | 1.94 | T: | 1.188 |
| AK: | 4.5 | LL: | 2.12 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.32 |
| Model Code: | 23YF | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Assembly: | YF-2 |
| Ratio Range: | 30:1 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

