How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.188 |
| AA: | 8.88 | BF: | 0.41 |
| I: | 3.77 in | H: | 0.53 in |
| LL: | 2.12 in | BD: | 5.88 |
| V: | 1.94 in | P: | 1.88 in |
| AF: | 0.19 | AE2: | 0.56 |
| AJ: | 5.88 | G: | 1.94 |
| BE: | 0.38 in | AB: | 4.07 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | AG: | 4.65 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.32 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

