Grove Gear 23YF-2-1.188-140TC-40-L4
Part #:23YF-2-1.188-140TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AJ: | 5.88 | T: | 1.188 |
| LQ: | 4.63 in | I: | 3.77 in |
| LL: | 2.12 in | AF: | 0.19 |
| BF: | 0.41 | H: | 0.53 in |
| BD: | 5.88 | AG: | 4.65 |
| AB: | 4.07 | AK: | 4.5 |
| AA: | 8.88 | D: | 2.69 |
| G: | 1.94 | P: | 1.88 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Model Code: | 23YF |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.04 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

