Grove Gear 23YF-2-1.188-140TC-40-L9
Part #:23YF-2-1.188-140TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AA: | 8.88 |
| AK: | 4.5 | BD: | 5.88 |
| I: | 3.77 in | V: | 1.94 in |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | AF: | 0.19 |
| LL: | 2.12 in | T: | 1.188 |
| H: | 0.53 in | P: | 1.88 in |
| AJ: | 5.88 | AE2: | 0.56 |
| BF: | 0.41 | G: | 1.94 |
| BE: | 0.38 in | D: | 2.69 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.04 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

