How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 3.77 in |
| AA: | 8.88 | P: | 1.88 in |
| LL: | 2.12 in | AE2: | 0.56 |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.188 | D: | 2.69 |
| BD: | 5.88 | G: | 1.94 |
| AG: | 4.65 | LQ: | 4.63 in |
| AK: | 4.5 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| H: | 0.53 in | AB: | 4.07 |
Technical Specifications
| Center Distance (in): | 2.375 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.89 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

