How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| G: | 1.94 | P: | 1.88 in |
| T: | 1.188 | LL: | 2.12 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | D: | 2.69 |
| LQ: | 4.63 in | V: | 1.94 in |
| AJ: | 5.88 | I: | 3.77 in |
| AF: | 0.19 | BD: | 5.88 |
| AE2: | 0.56 | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output RPM: | 350 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 3.89 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

