How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | H: | 0.53 in |
| AF: | 0.19 | G: | 1.94 |
| AE2: | 0.56 | BE: | 0.38 in |
| P: | 1.88 in | AG: | 4.65 |
| I: | 3.77 in | LL: | 2.12 in |
| AA: | 8.88 | AB: | 4.07 |
| AJ: | 5.88 | T: | 1.188 |
| D: | 2.69 | LQ: | 4.63 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.847 | Assembly: | YF-2 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

