How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | T: | 1.188 |
| LL: | 2.12 in | BE: | 0.38 in |
| AG: | 4.65 | I: | 3.77 in |
| AJ: | 5.88 | AB: | 4.07 |
| V: | 1.94 in | BF: | 0.41 |
| LQ: | 4.63 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AE2: | 0.56 | BD: | 5.88 |
| G: | 1.94 | AK: | 4.5 |
| AA: | 8.88 | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Assembly: | YF-2 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 0.847 | Ratio: | 50:1 |
| Product Type: | Right Angle | Bore Code: | 19 |
| Output RPM: | 35 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 2.375 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

