How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | AE2: | 0.56 |
| I: | 3.77 in | G: | 1.94 |
| BE: | 0.38 in | V: | 1.94 in |
| LL: | 2.12 in | H: | 0.53 in |
| P: | 1.88 in | AA: | 8.88 |
| AB: | 4.07 | T: | 1.188 |
| AK: | 4.5 | BD: | 5.88 |
| AF: | 0.19 | D: | 2.69 |
| AJ: | 5.88 | AG: | 4.65 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 60:1 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-2 | Series Code: | OE |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Bore Code: | 19 | Output RPM: | 29.2 |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

