How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | G: | 1.94 |
| AA: | 8.88 | P: | 1.88 in |
| LL: | 2.12 in | AJ: | 5.88 |
| D: | 2.69 | LQ: | 4.63 in |
| BD: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | AE2: | 0.56 |
| AK: | 4.5 | AF: | 0.19 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| T: | 1.188 | BE: | 0.38 in |
| AG: | 4.65 | V: | 1.94 in |
Technical Specifications
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Bore Code: | 19 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 0.674 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

