How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AJ: | 5.88 |
| T: | 1.188 | AG: | 4.65 |
| AB: | 4.07 | AK: | 4.5 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | BD: | 5.88 |
| P: | 1.88 in | D: | 2.69 |
| LL: | 2.12 in | BE: | 0.38 in |
| AE2: | 0.56 | G: | 1.94 |
| BF: | 0.41 | H: | 0.53 in |
| LQ: | 4.63 in | AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | 23YF | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.375 | Output RPM: | 233 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

