How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BF: | 0.41 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | P: | 1.88 in |
| T: | 1.188 | AA: | 8.88 |
| D: | 2.69 | AF: | 0.19 |
| AJ: | 5.88 | V: | 1.94 in |
| AE2: | 0.56 | I: | 3.77 in |
| AK: | 4.5 | BD: | 5.88 |
| G: | 1.94 | AB: | 4.07 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 3.47 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Model Code: | 23YF | Series Code: | OE |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

