How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| AJ: | 5.88 | AA: | 8.88 |
| LL: | 2.12 in | D: | 2.69 |
| BE: | 0.38 in | G: | 1.94 |
| AG: | 4.65 | BD: | 5.88 |
| AK: | 4.5 | P: | 1.88 in |
| AB: | 4.07 | V: | 1.94 in |
| BF: | 0.41 | T: | 1.188 |
| AF: | 0.19 | LQ: | 4.63 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.455 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Ratio: | 80:1 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

