How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AA: | 8.88 |
| AG: | 4.65 | AE2: | 0.56 |
| T: | 1.188 | H: | 0.53 in |
| V: | 1.94 in | BD: | 5.88 |
| AF: | 0.19 | I: | 3.77 in |
| AK: | 4.5 | AB: | 4.07 |
| LQ: | 4.63 in | P: | 1.88 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | D: | 2.69 |
Technical Specifications
| Model Code: | 23YF | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Center Distance (in): | 2.375 |
| Series Code: | OE | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.455 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

