How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| BF: | 0.53 | I: | 3.77 in |
| V: | 1.94 in | AG: | 4.65 |
| LL: | 2.12 in | AA: | 8.88 |
| AB: | 4.07 | AF: | 0.19 |
| P: | 1.88 in | AK: | 8.5 |
| D: | 2.69 | BD: | 9 |
| AJ: | 7.25 | H: | 0.53 in |
| T: | 1.188 | Center Distance (in): | 2.375 in |
| LQ1: | 5.06 in | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Bore Code: | 19 |
| Output Key: | 1/4 X 3.00 | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

