How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AA: | 8.88 |
| AG: | 4.65 | I: | 3.77 in |
| G: | 1.94 | LL: | 2.12 in |
| LQ1: | 5.06 in | H: | 0.53 in |
| AE2: | 0.56 | V: | 1.94 in |
| BF: | 0.53 | AF: | 0.19 |
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| AJ: | 7.25 | T: | 1.188 |
| D: | 2.69 | P: | 1.88 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Output Key: | 1/4 X 3.00 | Output RPM: | 175 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 3.08 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

