How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BF: | 0.53 |
| H: | 0.53 in | AG: | 4.65 |
| LQ1: | 5.06 in | D: | 2.69 |
| AF: | 0.19 | BE1: | 0.5 in |
| AJ: | 7.25 | G: | 1.94 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AE2: | 0.56 | V: | 1.94 in |
| AK: | 8.5 | T: | 1.188 |
| LL: | 2.12 in | BD: | 9 |
| I: | 3.77 in | AB: | 4.07 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Assembly: | YF-2 | Series Code: | OE |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 2.375 | Ratio Range: | 10:1 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.08 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

