How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 4.65 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | I: | 3.77 in |
| AK: | 8.5 | H: | 0.53 in |
| AJ: | 7.25 | AE2: | 0.56 |
| AA: | 8.88 | G: | 1.94 |
| P: | 1.88 in | AB: | 4.07 |
| LQ1: | 5.06 in | BD: | 9 |
| LL: | 2.12 in | V: | 1.94 in |
| D: | 2.69 | T: | 1.188 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Assembly: | YF-2 | Model Code: | 23YF |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.307 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

