How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | V: | 1.94 in |
| LL: | 2.12 in | AA: | 8.88 |
| I: | 3.77 in | AG: | 4.65 |
| H: | 0.53 in | T: | 1.188 |
| AJ: | 7.25 | G: | 1.94 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | P: | 1.88 in |
| AF: | 0.19 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| LQ1: | 5.06 in | AE2: | 0.56 |
Technical Specifications
| Ratio Range: | 15:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Bore Code: | 19 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Model Code: | 23YF | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 2.3 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

