How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | P: | 1.88 in |
| AK: | 8.5 | G: | 1.94 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | BD: | 9 |
| T: | 1.188 | V: | 1.94 in |
| D: | 2.69 | AG: | 4.65 |
| AA: | 8.88 | BF: | 0.53 |
| AE2: | 0.56 | I: | 3.77 in |
| AJ: | 7.25 | AF: | 0.19 |
| LQ1: | 5.06 in | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.3 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Output RPM: | 117 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

