How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AE2: | 0.56 |
| BF: | 0.53 | G: | 1.94 |
| BD: | 9 | AK: | 8.5 |
| I: | 3.77 in | LQ1: | 5.06 in |
| AA: | 8.88 | P: | 1.88 in |
| D: | 2.69 | V: | 1.94 in |
| AG: | 4.65 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| AF: | 0.19 | AJ: | 7.25 |
| T: | 1.188 | BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 15:1 |
| Bore Code: | 19 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.3 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Ratio Range: | 15:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

