How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| BF: | 0.53 | I: | 3.77 in |
| T: | 1.188 | LL: | 2.12 in |
| AJ: | 7.25 | AF: | 0.19 |
| V: | 1.94 in | BE1: | 0.5 in |
| P: | 1.88 in | LQ1: | 5.06 in |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | BD: | 9 |
| H: | 0.53 in | AG: | 4.65 |
| D: | 2.69 | AA: | 8.88 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Series Code: | OE | Model Code: | 23YF |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.83 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

