How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| BD: | 9 | P: | 1.88 in |
| LQ1: | 5.06 in | LL: | 2.12 in |
| AE2: | 0.56 | V: | 1.94 in |
| AB: | 4.07 | AJ: | 7.25 |
| T: | 1.188 | G: | 1.94 |
| AA: | 8.88 | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 2.69 | AK: | 8.5 |
| AG: | 4.65 | I: | 3.77 in |
Technical Specifications
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.51 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Model Code: | 23YF | Output RPM: | 70 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

