How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AE2: | 0.56 |
| AB: | 4.07 | AA: | 8.88 |
| LQ1: | 5.06 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| D: | 2.69 | P: | 1.88 in |
| BD: | 9 | AJ: | 7.25 |
| BE1: | 0.5 in | AG: | 4.65 |
| T: | 1.188 | BF: | 0.53 |
| I: | 3.77 in | AF: | 0.19 |
| V: | 1.94 in | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 1.51 | Input RPM: | 1,750 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Ratio: | 25:1 |
| Series Code: | OE | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

