How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AE2: | 0.56 |
| AB: | 4.07 | AA: | 8.88 |
| P: | 1.88 in | T: | 1.188 |
| AG: | 4.65 | V: | 1.94 in |
| AK: | 8.5 | LL: | 2.12 in |
| I: | 3.77 in | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.19 | LQ1: | 5.06 in |
| BF: | 0.53 | G: | 1.94 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Bore Code: | 19 | Model Code: | 23YF |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.51 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

