How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AG: | 4.65 |
| G: | 1.94 | AK: | 8.5 |
| V: | 1.94 in | AJ: | 7.25 |
| AF: | 0.19 | D: | 2.69 |
| BF: | 0.53 | AE2: | 0.56 |
| AA: | 8.88 | BE1: | 0.5 in |
| BD: | 9 | LL: | 2.12 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| T: | 1.188 | I: | 3.77 in |
| LQ1: | 5.06 in | P: | 1.88 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.51 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 3.00 | Model Code: | 23YF |
| Ratio: | 25:1 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

