How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 2.69 |
| AB: | 4.07 | AK: | 8.5 |
| G: | 1.94 | H: | 0.53 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 1.188 | AG: | 4.65 |
| P: | 1.88 in | BF: | 0.53 |
| V: | 1.94 in | I: | 3.77 in |
| AA: | 8.88 | AF: | 0.19 |
| LL: | 2.12 in | LQ1: | 5.06 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 1.32 | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-2 | Ratio: | 30:1 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

