How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | I: | 3.77 in |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | AG: | 4.65 |
| G: | 1.94 | P: | 1.88 in |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 1.188 | BD: | 9 |
| H: | 0.53 in | LQ1: | 5.06 in |
| AJ: | 7.25 | AE2: | 0.56 |
| V: | 1.94 in | D: | 2.69 |
| AB: | 4.07 | AA: | 8.88 |
Technical Specifications
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 1.32 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

