How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | AF: | 0.19 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AE2: | 0.56 |
| H: | 0.53 in | P: | 1.88 in |
| AJ: | 7.25 | T: | 1.188 |
| AG: | 4.65 | LQ1: | 5.06 in |
| AB: | 4.07 | AA: | 8.88 |
| LL: | 2.12 in | D: | 2.69 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.04 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

