How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LL: | 2.12 in |
| AE2: | 0.56 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| BE1: | 0.5 in | LQ1: | 5.06 in |
| AB: | 4.07 | BF: | 0.53 |
| D: | 2.69 | V: | 1.94 in |
| BD: | 9 | AK: | 8.5 |
| G: | 1.94 | P: | 1.88 in |
| T: | 1.188 | AG: | 4.65 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Bore Code: | 19 | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.04 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

