How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.188 |
| G: | 1.94 | D: | 2.69 |
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AF: | 0.19 |
| V: | 1.94 in | P: | 1.88 in |
| LL: | 2.12 in | AB: | 4.07 |
| BD: | 9 | AG: | 4.65 |
| I: | 3.77 in | AA: | 8.88 |
| BE1: | 0.5 in | LQ1: | 5.06 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 1.04 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

