How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.19 |
| AA: | 8.88 | I: | 3.77 in |
| LQ1: | 5.06 in | AE2: | 0.56 |
| BF: | 0.53 | D: | 2.69 |
| BE1: | 0.5 in | G: | 1.94 |
| AB: | 4.07 | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AK: | 8.5 | AG: | 4.65 |
| LL: | 2.12 in | T: | 1.188 |
| V: | 1.94 in | BD: | 9 |
Technical Specifications
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.04 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Ratio Range: | 40:1 |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

