How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 5.06 in |
| LL: | 2.12 in | H: | 0.53 in |
| AA: | 8.88 | AF: | 0.19 |
| P: | 1.88 in | G: | 1.94 |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| V: | 1.94 in | AG: | 4.65 |
| AE2: | 0.56 | D: | 2.69 |
| T: | 1.188 | AB: | 4.07 |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Output RPM: | 350 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.89 | Bore Code: | 19 |
| Input Bore (C Face): | 1.125 | Model Code: | 23YF |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

