How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AF: | 0.19 |
| AE2: | 0.56 | I: | 3.77 in |
| LL: | 2.12 in | BD: | 9 |
| H: | 0.53 in | G: | 1.94 |
| BF: | 0.53 | AA: | 8.88 |
| AG: | 4.65 | BE1: | 0.5 in |
| AK: | 8.5 | P: | 1.88 in |
| AB: | 4.07 | LQ1: | 5.06 in |
| T: | 1.188 | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
Technical Specifications
| Ratio: | 5:1 | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YF-2 |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Model Code: | 23YF | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 3.89 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

