How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | AG: | 4.65 |
| AA: | 8.88 | LL: | 2.12 in |
| P: | 1.88 in | D: | 2.69 |
| BD: | 9 | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 3.77 in |
| H: | 0.53 in | BF: | 0.53 |
| AK: | 8.5 | T: | 1.188 |
| G: | 1.94 | AE2: | 0.56 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | V: | 1.94 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Bore Code: | 19 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YF |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 3.89 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 350 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

