How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.188 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| P: | 1.88 in | AK: | 8.5 |
| AJ: | 7.25 | V: | 1.94 in |
| AB: | 4.07 | I: | 3.77 in |
| AA: | 8.88 | LL: | 2.12 in |
| H: | 0.53 in | LQ1: | 5.06 in |
| AF: | 0.19 | BF: | 0.53 |
| AE2: | 0.56 | AG: | 4.65 |
| BD: | 9 | D: | 2.69 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | 23YF | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 0.847 | Input Bore (C Face): | 1.125 |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Service Factor: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

