How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1.188 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AE2: | 0.56 | LL: | 2.12 in |
| LQ1: | 5.06 in | AF: | 0.19 |
| BD: | 9 | D: | 2.69 |
| H: | 0.53 in | BF: | 0.53 |
| AB: | 4.07 | AK: | 8.5 |
| V: | 1.94 in | AA: | 8.88 |
| BE1: | 0.5 in | I: | 3.77 in |
| P: | 1.88 in | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 0.847 | Model Code: | 23YF |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

