How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| AB: | 4.07 | LQ1: | 5.06 in |
| G: | 1.94 | BE1: | 0.5 in |
| AF: | 0.19 | AA: | 8.88 |
| AG: | 4.65 | AK: | 8.5 |
| AJ: | 7.25 | T: | 1.188 |
| BD: | 9 | D: | 2.69 |
| AE2: | 0.56 | BF: | 0.53 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| H: | 0.53 in | I: | 3.77 in |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Model Code: | 23YF | Bore Code: | 19 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 180TC | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.674 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

