How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 4.07 |
| G: | 1.94 | T: | 1.188 |
| BE1: | 0.5 in | V: | 1.94 in |
| LQ1: | 5.06 in | AE2: | 0.56 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AJ: | 7.25 |
| LL: | 2.12 in | AG: | 4.65 |
| BF: | 0.53 | AF: | 0.19 |
| H: | 0.53 in | I: | 3.77 in |
| P: | 1.88 in | BD: | 9 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.125 | Output RPM: | 29.2 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.674 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Ratio: | 60:1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

