How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 4.07 |
| LQ1: | 5.06 in | I: | 3.77 in |
| BF: | 0.53 | AG: | 4.65 |
| P: | 1.88 in | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| BD: | 9 | T: | 1.188 |
| AF: | 0.19 | LL: | 2.12 in |
| V: | 1.94 in | BE1: | 0.5 in |
| G: | 1.94 | D: | 2.69 |
| H: | 0.53 in | AA: | 8.88 |
Technical Specifications
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.674 | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

