How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 1.94 | LL: | 2.12 in |
| AK: | 8.5 | AB: | 4.07 |
| I: | 3.77 in | T: | 1.188 |
| BD: | 9 | AF: | 0.19 |
| V: | 1.94 in | P: | 1.88 in |
| H: | 0.53 in | AA: | 8.88 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AG: | 4.65 |
| LQ1: | 5.06 in | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Model Code: | 23YF | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Bore Code: | 19 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 0.455 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

