How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AF: | 0.19 |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | LQ1: | 5.06 in |
| BD: | 9 | H: | 0.53 in |
| AA: | 8.88 | G: | 1.94 |
| AG: | 4.65 | BE1: | 0.5 in |
| I: | 3.77 in | AE2: | 0.56 |
| LL: | 2.12 in | D: | 2.69 |
| V: | 1.94 in | AB: | 4.07 |
| P: | 1.88 in | AK: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 80:1 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 80:1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.188 in | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.455 | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

