How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AA: | 8.88 | LQ: | 4.63 in |
| P: | 1.88 in | G: | 1.94 |
| D: | 2.69 | T: | 1.188 |
| AJ: | 5.88 | I: | 3.77 in |
| V: | 1.94 in | BF: | 0.41 |
| AG: | 4.65 | AB: | 4.07 |
| AE2: | 0.56 | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.08 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Model Code: | 23YF |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 19 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

