Grove Gear 23YF-2-1.188-56C-10-L1
Part #:23YF-2-1.188-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | G: | 1.94 |
| BD: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | AE2: | 0.56 |
| AJ: | 5.88 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| H: | 0.53 in | AB: | 4.07 |
| T: | 1.188 | LL: | 2.12 in |
| AA: | 8.88 | LQ: | 4.63 in |
| AF: | 0.19 | V: | 1.94 in |
| BF: | 0.41 | D: | 2.69 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Ratio: | 10:1 |
| Assembly: | YF-2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.08 |
| Model Code: | 23YF | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

