Grove Gear 23YF-2-1.188-56C-10-L4
Part #:23YF-2-1.188-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | AF: | 0.19 |
| AA: | 8.88 | D: | 2.69 |
| BE: | 0.38 in | G: | 1.94 |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | LQ: | 4.63 in |
| AB: | 4.07 | H: | 0.53 in |
| P: | 1.88 in | LL: | 2.12 in |
| I: | 3.77 in | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Ratio: | 10:1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.08 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

