Grove Gear 23YF-2-1.188-56C-100-L1
Part #:23YF-2-1.188-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BD: | 5.88 |
| AG: | 4.65 | AE2: | 0.56 |
| LQ: | 4.63 in | I: | 3.77 in |
| D: | 2.69 | G: | 1.94 |
| AB: | 4.07 | P: | 1.88 in |
| AF: | 0.19 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | LL: | 2.12 in |
| V: | 1.94 in | T: | 1.188 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Output Key: | 1/4 X 3.00 |
| Ratio: | 100:1 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.307 | Bore Code: | 19 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

